New CPI Vertical Cable Manager Size Addresses Growing Cable Needs | Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X
 

New CPI Vertical Cable Manager Size Addresses Growing Cable Needs

(Cable Management) Permanent link

Cable_Ring_for_GVCS.jpgYou can now support and organize larger bundles of high-performance cables with the newly available 10-inch wide Global Vertical Cabling Section (GVCS) and cable rings.

High-performance cables such as Category 6A, for example, are heavier and larger in diameter than their counterparts, so cable managers that will house these cables should be large enough to accommodate them.

The GVCS is an adaptable vertical cable management solution with a unique, two-piece design that reduces shipping size and cost.

CPI’s Cable Rings create a separate cable path on back of the GVCS to organize cables for a neat, professional installation. The rings can be added to the back of the single-side managers to create a front and rear pathway for cables.

For more information on the GVCS and Cable Rings, download the cut sheet.
  
Raissa Carey, eContent Specialist 


Posted by Raissa Carey, eContent Specialist at 11/18/2014 09:57:32 AM


Leave a comment
Name (required)
Email (optional, not published)
Your URL (optional)
Comment


Note: Conversation is encouraged and expected. However, moderation of comments is necessary to prevent spam, personal attacks, profanity, or off-topic commentary. Comments related to specific product support or customer service issues will be addressed separately rather than posted here. Please email [email protected] for assistance with these matters.


3/3/2026 9:37:37 PM