CPI’s CUBE-iT PLUS Wall-Mount Cabinet is Now OSHPD OPM Approved | Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X
 

CPI’s CUBE-iT PLUS® Wall-Mount Cabinet is Now OSHPD OPM Approved

(CPI Products, Design Tools) Permanent link

 

CUBE-iT PLUS Cabinet SystemChatsworth Products’ (CPI) CUBE-iT PLUS® Wall-Mount Cabinet System recently received the California Office of Statewide Health Planning and Development (OSHPD) Pre-Approval of Manufacturer’s Certification (OPM).

CPI’s CUBE-iT PLUS received OSHPD OPM-0196-13, which means it fulfills the requirements of the latest California and International Building Codes. As a pre-approved design, the OSHPD OPM can be incorporated into construction documents, simplifying the design and approval process.

CUBE-iT PLUS is used to protect and store equipment in telecommunications rooms or public spaces. It features exceptional strength and rigidity and supports up to 200 lb (90.7 kg). The swing-out cabinet body allows easy access to the rear of installed equipment, and vented side panels increase airflow.

Additional features include:

  • Two front door styles are available: solid metal and plexiglass
  • Adjustable 19” EIA threaded equipment mounting rails
  • Pre-punched rear panel with knockouts for conduit
  • Rounded corners and edges on front door to improve safety

For more information about CPI’s CUBE-iT PLUS Wall-Mount Cabinet System, visit the product web page, or download the OSPHD approval and calculations document here.

Interested in all of CPI’s OSHPD approved products? Click here

Shannon Erdley, Public Relations Specialist


Posted by Shannon Erdley, Public Relations Specialist at 06/05/2015 12:04:22 PM


Leave a comment
Name (required)
Email (optional, not published)
Your URL (optional)
Comment


Note: Conversation is encouraged and expected. However, moderation of comments is necessary to prevent spam, personal attacks, profanity, or off-topic commentary. Comments related to specific product support or customer service issues will be addressed separately rather than posted here. Please email [email protected] for assistance with these matters.


2/3/2026 8:27:31 PM