Configure a Two-Post Rack | Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

Configure a Two-Post Rack

 

Universal Rack

 

Configure a Universal Rack
  • Load rating of 1,500 lb
  • UL Listed options (483xx series all UL Listed)
  • Rack-mount width- 19”, 23" and 35"
  • Rack-mount height- 11 heights
  • Choice of two top angles or bars
  • Threaded channels offer ease of assembly
  • Easy baying or mounting of vertical cabling sections
 
 

Standard Rack 

 

Configure a Standard Rack
  • Load rating of 1,000 lb
  • UL Listed
  • Rack-mount width- 19”
  • Rack-mount height-7', 8' and 9'
  • Two top angles included
  • Easy baying or mounting of vertical cabling sections with six web channel holes per side
  • High strength 6061-T6 aluminum construction
  • Ideal for cost-conscious, high-volume customers
 
 

 

Configure a 6 Inch Deep Rack
  • Load rating of 1,000 lb
  • UL Listed
  • Rack-mount width- 19", 23" and 35"
  • Rack-mount height- 7', 7'6", and 8'
  • High-strength 6061-T6 aluminum construction
  • Supplied with 2 top angles for additional strength
  • High-strength, roll-formed threaded mounting holes
  • Includes assembly hardware and 50 pilot point #12-24 mounting screws with combination Phillips/Straight heads
  • Ideal for customers with high-density equipment and cabling needs
 
 

  SeismicFrame®
Two-Post Rack
 

 

   Configure a Seismic Rack


  • Load rating of 1,000 lb
  • Rack-mount widths - 19”and 23"
  • Rack-mount height - 7'
  • Two styles of mounting rails, #12-24 threaded or square-punched
  • Mounting rails are marked and numbered to simplify equipment installation
  • Each 19” wide rack fits within a 24” (610 mm) raised access floor tile
  • Fully bonded welded steel rack
  • Built-in locations for power strips Cable Management Fingers
  • Independently tested and certified for seismic areas
 
   
2/25/2026 7:48:46 PM