Configure a TeraFrame Cabinet | Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

Configure a TeraFrame® Cabinet

 

 F-Series
TeraFrame Gen 3 Cabinet
 

Configure an F-Series TeraFrame Gen 3

 

  • UL Listed 2416
  • Static load rating of 3000 lb (1360 kg)
  • New 6-slide frame style increases equipment load bearing capacity
  • Now available in a standard 52U height
  • Square-punched mounting rails with RMU markings
  • Includes casters and leveling feet
  • Optional thermal and cable management accessories
  • Ships fully assembled

 

 

F-Series
TeraFrame HD Cabinet 

 

  Configure an F-Series HD 

  • Safely transport up to 3,000 lb of equipment from integrator to customer
  • Includes shock pallet and re-usable carton
  • Square-punched mounting rails with RMU markings
  • Rack-mount width - 19"
  • Three heights, one width, two depths
  • Optional thermal management accessories
  • Ships fully assembled
 
   
N-Series
TeraFrame® Gen 3
Network Cabinet

 

N-Series TeraFrame Gen 3 Network Cabinet

Coming soon

To configure an N-Series TeraFrame Gen 3 Cabinet please contact Technical Support.
 

2/25/2026 7:50:38 PM