远程基础结构管理 (RIM-1000) | Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

Remote Infrastructure Management (RIM-1000)

Remote Infrastructure Management (RIM-1000)The Remote Infrastructure Management (RIM-1000) System provides remote monitoring of sensors and devices in your data centers and equipment rooms. Select from a full line of sensors for continuous environmental, power and security monitoring.

The Remote Infrastructure Management (RIM-1000) System from Chatsworth Products (CPI) creates a critical early warning system that monitors conditions in your facility and notifies you when conditions change, so you can take immediate action. 

The RIM-1000 is a standalone device with internal flash storage that hosts its own web pages. No additional software is required. Use a web browser to access RIM-1000 and view data or configure sensors. You can set a threshold for each input. The web interface summarizes device and sensor input conditions with color-coding and displays the physical location of devices and sensors on a floor plan or map. When thresholds are crossed, RIM-1000 sends an SNMP trap, an email or SMS alarm notification.

Features include:

  • Configurable with expansion cards for a large number of sensor inputs
  • Provides one integrated view of all facility equipment
  • Accepts inputs from a wide range of environmental sensors and facility equipment
  • Stores data internally, no need for additional equipment or software to store or access data
  • Provides a single web-based interface for accessing and reviewing all data
  • Monitors user-set thresholds and sends SNMP traps, email or SMS alarm notifications for events
  • Provides Modbus, BACnet and SNMP output for integration with other facility management systems
  • 19”EIA rack-mount appliance available in a 1U or 2U chassis; 24VDC or 48VDC power supply

销售支持

如果您有关于以下的疑问,请联系销售支持:

  • 产品订购 
  • 分销商和经销商

中国境内请拨打+86 21 6880 0266。 美国 和加拿大境内请拨打 1-800-834-4969。

或者您可以提交一份 客户支持请求。

中国办事处工作时间:周一至周五,上午 9 点至下午 6 点。

美国 办事处工作时间:
周一至周五,上午 5 点至下午 5 点,美国 太平洋标准时间

查找您附近的 CPI 销售代表

Try RIM-1000 Online Demo

RIM-1000 Online Software Demo
Test the intuitive interface and functionality of the remote monitoring capabilities of the RIM-1000.

Username: cpi
No Password Required

Try it now.


2/3/2026 9:42:57 PM