Two Tool-less Accessories that Make Cable Management a “Snap” | Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X
 

Two Tool-less Accessories that Make Cable Management a “Snap”

(Cable Management, Networking Infrastructure, CPI Blog) Permanent link

 

Deploying the right cable management accessories makes maintenance, troubleshooting, moves, adds and changes a lot easier. Consider the following accessories to further improve management and to protect cables.

Tool-less Bend Radius Kit for Fiber Patch Cords  Tool-Less Bend Radius

Ensures proper bend radius support for fiber optic patch cords when transitioning through T-shaped cable guides. It snaps onto the finger manager without any tools, and can be used for new or retrofit applications.

Additional Features:

  • Provides proper bend radius support for fiber optic patch cords
  • Tool-less installation
  • May be installed in upward or downward orientations on either side of a T-shaped cable guide

 

 

 Finger Snaps Cable Guide

Finger Snaps Cable Guide

Snaps onto VCS Vertical Cabling Sections and CCS Combination Cabling Sections to provide 1U support for patch cords and cables when transitioning from the horizontal pathway into the cabling section.

Additional Features:

  • Plastic cable guides that easily retrofit onto CPI cabling sections 
  • Extra-wide and contoured guides allow for smooth cable transition
  • Meets UL 94V-O Flame Resistant standards

For more information on these cable management accessories and others, please click here.

Brittany Mangan, Digital Content Specialist


Posted by Brittany Mangan, Digital Content Specialist at 12/12/2018 08:32:38 AM


Leave a comment
Name (required)
Email (optional, not published)
Your URL (optional)
Comment


Note: Conversation is encouraged and expected. However, moderation of comments is necessary to prevent spam, personal attacks, profanity, or off-topic commentary. Comments related to specific product support or customer service issues will be addressed separately rather than posted here. Please email [email protected] for assistance with these matters.


4/25/2024 8:27:23 PM