With Industry-Leading 1500 lb Load Capacity, CPI’s New Seismic Cabinet Resists Most Severe Earthquakes | Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X
 

CPI’s New Seismic Cabinet Protects Equipment With Industry-Leading 1500lb Load Capacity

 Permanent link

Z4-Series SeismicFrame Cabinet - Z4-11U-113C-C12P_RIGHT_RGB72.jpgDesigned to protect and store network equipment in seismic-prone areas, Chatsworth Products’ (CPI) innovative Z4-Series SeismicFrame® Cabinet leads the market with a 1500 lb equipment load capacity.

This market-leading performance was verified by the stringent shaker tests required by Telcordia Technologies GR-63-CORE. To get a GR-63-CORE certification, an enclosure, for example, is loaded to maximum capacity and mounted on a shaker table. The shaker table simulates an earthquake (up to 8.3 on the Richter scale) and shakes the enclosure front-back, side-side and up-down at different levels of intensity. The enclosure must keep all the equipment operational during and after the test to pass.

See it for yourself:


Additionally, this robust cabinet has a frame design that is very similar to non-seismic data center cabinets, eliminating the need for extra bracing along the sides, which can interfere with airflow, cable or power management.

Available in multiple size options, including a unique model with a narrow width to accommodate deeper equipment while maintaining a small footprint, CPI’s Z4-Series SeismicFrame is a complete solution for data centers that want to prevent downtime during and after seismic events, without compromising cable, thermal and power efficiency.

For more information, visit the product page.

Raissa Carey, eContent Specialist


Posted by Raissa Carey, eContent Specialist at 09/18/2014 12:25:06 PM


Leave a comment
Name (required)
Email (optional, not published)
Your URL (optional)
Comment


Note: Conversation is encouraged and expected. However, moderation of comments is necessary to prevent spam, personal attacks, profanity, or off-topic commentary. Comments related to specific product support or customer service issues will be addressed separately rather than posted here. Please email [email protected] for assistance with these matters.


5/1/2024 2:32:06 PM