CPI Receives Patent for Vertical Exhaust Duct Technology | Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X
 

CPI Receives Patent for Vertical Exhaust Duct Technology

(Data Center, Our Company, Thermal Management, Industry News) Permanent link

Case-Study-BendBroadband.jpgChatsworth Products (CPI) was recently awarded another patent for its Vertical Exhaust Duct, a key component of its data center equipment cabinet lines. 

The exhaust duct, which is mounted to the top of a cabinet, guides hot exhaust air from the cabinet to an overhead drop ceiling or ductwork to create a closed hot air return pathway to the cooling system. When combined with CPI’s additional airflow products, complete hot air isolation is achieved, which helps prevent equipment from overheating and allows the ability to significantly lower cooling costs.

First introduced in 2006 as CPI’s Passive Cooling® Solutions, CPI’s innovative airflow management techniques are so effective that customers find they can easily support heat densities up to 30 kW per cabinet without the need for additional CRAC units, in-row air conditioners or liquid cooling solutions. Because CPI Passive Cooling Solutions are so effective and have zero points of failure, many customers have achieved Uptime Institute’s Tier IV certification and LEED® Gold certification.

CPI’s Vertical Exhaust Duct is available on these CPI cabinets:

The Vertical Exhaust Duct is one of CPI’s many patented products. For a complete list visit our Patent web page.

Kim Ream, Marketing Project Manager


Posted by Kim Ream, Marketing Project Manager at 07/21/2015 08:04:22 AM


Leave a comment
Name (required)
Email (optional, not published)
Your URL (optional)
Comment


Note: Conversation is encouraged and expected. However, moderation of comments is necessary to prevent spam, personal attacks, profanity, or off-topic commentary. Comments related to specific product support or customer service issues will be addressed separately rather than posted here. Please email [email protected] for assistance with these matters.


4/26/2024 1:29:25 AM