3 Fast Facts about the Enhanced Airflow of CPI’s F-Series TeraFrame® Gen 3 Cabinet System | Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X
 

3 Fast Facts about the Enhanced Airflow of CPI’s F-Series TeraFrame® Gen 3 Cabinet System

(CPI Products, Thermal Management) Permanent link

F-Series TeraFrame Gen 3 CabinetsThe newest generation of F-Series TeraFrame® Cabinet features essential improvements in airflow for your data center.

Here are three fast facts about why CPI’s F-Series TeraFrame is one of the smartest ways to deploy airflow management: 

  1. A wider Vertical Exhaust Duct on 800 mm models improves airflow and allows for higher cabinet density.
  2. Two-Piece Top Panel is scalable to migrate to a Vertical Exhaust Duct at a later date; the front top panel remains, but rear section is replaced by the Vertical Exhaust Duct.
  3. The Vertical Exhaust Duct now has a power cord whip entry, which allows access through the duct panel (Bottom panel and air director included with Vertical Exhaust Duct configurations).

In addition to smarter airflow management, the F-Series TeraFrame Gen 3 also features an enhanced frame design, new sizes and panels and easier equipment rail adjustment. 

Click here for more details on all the features. 

Raissa Carey, eContent Specialist

 


Posted by Raissa Carey, eContent Specialist at 07/21/2014 12:44:53 PM


Leave a comment
Name (required)
Email (optional, not published)
Your URL (optional)
Comment


Note: Conversation is encouraged and expected. However, moderation of comments is necessary to prevent spam, personal attacks, profanity, or off-topic commentary. Comments related to specific product support or customer service issues will be addressed separately rather than posted here. Please email [email protected] for assistance with these matters.


4/26/2024 8:26:32 AM