Heavy Duty Wall-Mount Equipment Rack | Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

Heavy Duty Wall-Mount Equipment Rack

Heavy-Duty RackHeavy Duty Wall-Mount Equipment Rack is CPI’s strongest wall-mount rack.

Features include:

  • Up to 350 lb (158.8 kg) load rating
  • Fixed front
  • High-strength, lightweight aluminum construction
  • Variety of sizes – 19” or 23” rack-mount width, two heights – 38.5” (20U) and 73.5” (40U) – and two depths (18” and 24”)
  • Strong fixed-front wall rack suitable for larger or heavier equipment

Sales Support

Contact Sales Support if you have questions about:

  • Product Orders 
  • Distributors & Resellers

In the U.S. call 1-800-834-4969, outside the U.S. & Canada, call +818-739-3400.

Or you can submit a Customer Support Request.

Find a CPI Sales Rep Near You

2/25/2026 6:01:42 PM