TeraFrame HD | Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

F-Series TeraFrame® HD

TeraFrame HD CabinetCPI's F-Series TeraFrame HD Cabinet is designed for systems integrators - ship this cabinet fully loaded with equipment from your facility to a customer site to support quick "roll in/roll out" cabinet-level equipment deployment.

The F-Series TeraFrame HD Cabinet has a heavy duty frame, supports additional load, includes heavy duty casters, ships on a shock pallet with reusable packaging and is available with CPI Passive Cooling® Solutions thermal management accessories.

Feature list:

  • Safely transport up to 3,000 lb (1360 kg) of electronic equipment
  • Includes a shock pallet and re-usable cushioned carton for reshipping after equipment is loaded
  • Optional welded steel ramp provides a safe method for unloading the cabinet from the pallet upon arrival at the installation site
  • Available in three heights, one width and two depths
  • Includes two pairs of sliding, continuously adjustable equiment mounting rails with square-punched mounting holes
  • Includes heavy-duty casters with roller bearings to provide superior long-term performance under load
  • Top panel features large brush-covered cable openings and a removable cover plate to accommodate optional Vertical Exhaust Duct
  • Locking side panels and doors are easy to remove for quick access to equipment
  • Mounting rails, top panel, side panels and doors are electrically bonded to frame; includes Ground Terminal Block
  • Thermal and cable management accessories are available
  • Available in black only
  • Load rating: 3,000 lb (1360 kg)

Sales Support

Contact Sales Support if you have questions about:

  • Product Orders 
  • Distributors & Resellers

In the U.S. call 1-800-834-4969, outside the U.S. & Canada, call +818-739-3400.

Or you can submit a Customer Support Request.

Find a CPI Sales Rep Near You

2/25/2026 6:01:45 PM