Four-Post Racks | Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

Four-Post Racks

Four-Post RacksFour-Post Racks offer the strength and stability of a freestanding cabinet in a cost-effective open architecture.

CPI four-post racks offer the strength and stability of a cabinet in an open architecture and are available in a variety of styles. QuadraRack frames feature threaded equipment mounting rails while ServerRack frames have square-punched rails. Four-post racks provide easy access to cabling and equipment and unrestricted airflow for ventilation. They also permit the addition of a wide variety of CPI vertical cabling sections. 

Features include: 

  • Constructed of aluminum and/or steel
  • RMU markings for fast equipment mounting
  • Up to 2,200 lb load rating
  • Ability to add CPI vertical cabling section
  • Additional accessories
Model
Description
Product Cut Sheet
Architecture
Frame Depth
Mounting Rails
Static Load Rating
Dimensions
Cable Management
Adjustable Rail QuadraRack™ & ServerRack
Adjustable Rail QuadraRack™
Adjustable Rail QuadraRack™ and ServerRack provides a sturdy, feature-rich solution for supporting rack-mount network, computer server and data storage equipment. Adjustable in depth during and after installation. QuadraRack has threaded rails; ServerRack has square-punched rails.
Open system (side panels available) UL Listed
Adjustable after assembly
#12-24 tapped & Square-punched
2,204 lb (1000 kg)
One width (19”), three heights (6', 7’ and 8’) and two depths of 23.62" (600 mm) and 35.43" (900 mm)
Top-Mount Cable Waterfall Tray is included. Vertical and horizontal cabling sections available as accessories
Adjustable QuadraRack™ & ServerRack
Adjustable QuadraRack™
Adjustable QuadraRack™ & ServerRack provides a sturdy, cost-effective solution for supporting rack-mount network, computer server and data storage equipment. Adjustable depth during installation only. QuadraRack features threaded rails; ServerRack features square-punched rails.
Open system
Adjustable during assembly
#12-24 tapped & Square-punched
2,000 lb (907.2 kg)
One width (19"), four heights (6', 7', 8' and 9') and four adjustable depths that range from 15.74" (400mm) to 42.32" (1075mm)
Vertical Cabling sections available as accessories
QuadraRack™ 4-Post Frame
QuadraRack™ 4-Post Frame
QuadraRack™ 4-Post Frame offers the strength and stability of a cabinet in an open mounting system. Fixed depth of 29 inches. Features threaded rails.
Open system
Fixed
#12-24 tapped
2,000 lb (907.2 kg)
One width (19"), three heights (7', 8' and 9') and one depth (29")
Vertical Cabling sections available as accessories
QuadraRack™ Server Frame
QuadraRack™ Server Frame
QuadraRack™ Server Frame offers the strength and stability of a cabinet in an open mounting system. Fixed depth of 29 inches and square-punched rails.
Open system
Fixed
Square-punched
1,000 lb (453.6 kg)
One width (19"), one height (7') and one depth (29")
Vertical Cabling sections available as accessories
4/4/2025 11:22:21 PM