Seismic Frame | Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

Seismic Frame

Seismic Frame CabinetThe Seismic Frame® Cabinet is rated Zone 4 compliant and is designed to withstand the seismic stress of an 8.3 Richter scale earthquake.

Feature list:

  • Aluminum cabinet reinforced with steel inner frames
  • Compliant with Zone 4 seismic requirements
  • Integrated vertical cable management with 3” (80 mm) of cable capacity per side
  • 800 lb (362.9 kg) seismic load rating
  • 19” rack-mount width
  • Square-punched mounting rails with U markings for fast equipment installation

Sales Support

Contact Sales Support if you have questions about:

  • Product Orders 
  • Distributors & Resellers

In the U.S. call 1-800-834-4969, outside the U.S. & Canada, call +818-739-3400.

Or you can submit a Customer Support Request.

Find a CPI Sales Rep Near You

2/20/2025 4:46:09 PM