C-Series SlimFrame | Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

C-Series SlimFrame Cabinet

C-Series SlimFrame CabinetC-Series SlimFrame® Cabinet – the features of the MegaFrame Cabinet in a smaller 24” (610 mm) wide footprint to align with raised access floor tiles.

Feature list:

  • 24” (610 mm) total width to match dimensions of raised-floor tiles for strategic layout and optimum use of floor space
  • Shipped fully assembled or knocked down for areas with small receiving docks or entryways
  • Integrated vertical cable management with 1.45” (37 mm) of cable capacity per side
  • 2,000 lb (907.2 kg) static load rating (with or without casters)
  • 19”EIA rack-mount width
  • #12-24 tapped, square-punched or specialty mounting rails with U markings for fast equipment installatio

Sales Support

Contact Sales Support if you have questions about:

  • Product Orders 
  • Distributors & Resellers

In the U.S. call 1-800-834-4969, outside the U.S. & Canada, call +818-739-3400.

Or you can submit a Customer Support Request.

Find a CPI Sales Rep Near You

2/20/2025 4:26:01 PM