| Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

Product Configurators

CPI Product Designer


CPI Product Designer LogoCPI Product Designer creates unique enclosures quickly and easily by allowing you to select the size, features and accessories needed for a specific application. CPI Product Designer will generate bills of material, drawings, 3D models and sales documents automatically.

Once the design is finished, you will receive a confirmation email with the product’s description, part number, bill of material with pricing and related documents. A second email will notify you when the 3D models are complete, usually within 15 minutes. To order contact your CPI Sales Manager or CPI Technical Support.

Modify Your Enclosure

CPI excels at customizing products. To modify your enclosure or to request additional sizes and accessories, contact CPI Technical Support.

 

F-Series TeraFrame® Gen 3 Cabinet System

F-Series TeraFrame Gen 3 CabinetsF-Series TeraFrame® is a distinct, attractive and highly functional cabinet that is available in a wide range of sizes and configurations to match equipment and facility requirements. It is ideal for storing servers in multi-tenant and enterprise data centers, computer rooms and network facilities.

Design it now   

 

N-Series TeraFrame® Gen 3 Network Cabinet

N-Series TeraFrame Gen 3 Network CabinetN-Series TeraFrame® Gen 3 Network Cabinet features a highly flexible frame with ducting options that provides a universal solution to meet the unique thermal and cable management requirements for network switching equipment. The internal duct can be configured to support side airflow or front to rear switch airflow patterns. Additionally, the duct is designed to simultaneously support equipment of different sizes.

Design it now   

 

GF-Series GlobalFrame® Gen 2 Cabinet

GF-Series GlobalFrame Gen 2 CabinetThe GF-Series GlobalFrame® Gen 2 Cabinet System is an industry-standard server and network equipment storage solution, ideal for data centers, computer rooms or network facilities.

Design it now   

 

RMR® Modular Enclosure

RMR Free-Standing Environmental Enclosure - RMR_FREE-STANDING_RIGHT_RGB72.jpgThe RMR® Modular Enclosure provides NEMA 12 and IP 55 protection ratings for network, communication, automation and control equipment in nonhazardous indoor locations. It features innovative quarter-, half-, and full-height mounting panels, which allow multiple equipment support solutions to exist within a single enclosure

Design it now   

 

RMR® Swing Wall-Mount Enclosure

RMR Swing Wall-Mount Environmental Enclosure -  RMR_SWING_WALLMT_P_RIGHT_RGB72.jpgThe RMR® Swing Wall-Mount Enclosure provides NEMA 12 and IP 55 protection ratings for network, communication, automation and control equipment in non-hazardous indoor locations. The swing-out design allows technicians easily access the front and rear of equipment. Supports high-density cable bundles without invading excessive rack-mount unit (U) space.

Design it now 

 

 

RMR® Fixed Wall-Mount Enclosure

RMR Fixed Wall-Mount Environmental Enclosure - RMR_FIXED_LEFT_RGB72.jpgThe RMR® Fixed Wall-Mount Enclosure provides NEMA 12 and IP 55 protection ratings for network, communication, automation and control equipment in nonhazardous indoor locations. Cable management accessories support high-density cable bundles without invading excessive rack-mount unit (U) space. 

Design it now 

 

 

RMR® Standard Wall-Mount Enclosures

RMR Standard Wall-Mount Enclosure - RMR_WALLMT_A12_R_RGB72-2.jpgRMR® Standard Wall-Mount Enclosures provide NEMA Type 4 and 12 protection for smaller electronic components and controls that require sturdy wall mounting.

Design it now 

 

 

 

RMR® Floor-Mount Enclosures

RMR Floor-Mount EnclosureRMR® Floor-Mount Enclosures provide NEMA Type 4 and 12 protection for large electronic components and controls that require sturdy mounting. Floor stands elevate the enclosure above the floor for added clearance and easier cable access.

Design it now 

 

 

 

RMR® Free-Standing Enclosures

RMR Free-Standing EnclosureRMR® Free-Standing Enclosures provide NEMA Type 4 and 12 protection for electronic components used for control system automation, remote monitoring and instrumentation, and industrial, smart city and broadband network distribution.

Design it now 

 

 

 

 

 

 

 

 

 

Sales Support

Contact Sales Support if you have questions about:

  • Product Orders 
  • Distributors & Resellers

In the U.S. call 1-800-834-4969, outside the U.S. & Canada, call +818-739-3400.

Or you can submit a Customer Support Request.

Find a CPI Sales Rep Near You

Technical Support

Contact Technical Support if you have questions about:

  • Products & Installation
  • Consultation Services

In the U.S. call 1-800-834-4969, outside the U.S. & Canada, call +818-739-3400.

Or you can submit a Customer Service Request.

Hours: Mon - Fri, 5am to 5pm, Pacific

5/4/2024 8:07:45 PM