Configure a Wall-Mount Cabinet | Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

 

Configure a Wall-Mount Cabinet

 

ThinLine II
Wall-Mount Cabinet


 Configure a ThinLine Wall-Mount Cabinet
  • Static load rating of 100 lb (wall-mount)
  • Distinctive equipment mounting rails rotate for horizontal or vertical mounting
  • Easy-to-remove top panel for direct access to the front of switches and routers
  • Ventilation via louvers and fan accessory
  • Generous outlets for cable entry and exit
  • 2" x 4" junction box included for optional surge-suppressed duplex receptacle
  • Lockable door opens from left or right
  • Room for a server, switch, horizontal cable manager, patch panel, fiber service loop, fiber-optic patch panel – and more
  • Safe, space-saving cabinet for networking multiple systems in high-traffic areas
 
   

Wall-Mount Rack
with Enclosure

 Configure a Wall Rack with Enclosure

 


  • Static load rating up to 200 lb
  • UL Listed
  • Enclosure width- 24.5”
  • Enclosure height- 28” or 42”
  • Enclosure depth- 16”, 22”
  • EIA-310-D-Universal hole spacing
  • Convenient cable entry via two top and two bottom cable pass-through ports
  • Optimum airflow via vented top and bottom panels
  • Choice of solid metal or plexiglass front door
  • Ships fully assembled
  • Front door and rear panel lock to provide equipment security
 
   

Silver Frame
Wall-Mount Cabinet


 Configure a Silver Frame Cabinet
  • Static load rating up to 150 lb
  • Enclosure width- 19”
  • Enclosure height- 41”
  • Enclosure depth- 14” or 24”
  • Adjustable mounting rails to fit your equipment’s depth
  • Cable pass-through port in the center of the back panel to route cable in from the wall
  • Optimum airflow via vented top and bottom panels
  • Ships fully assembled
  • Unique dual-locking hinge designed provides convenient front and rear accesConfigure a Wall-Mount Cabinet
 
4/25/2024 11:27:35 PM