配置 MegaFrame 机柜 | Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

Configure a MegaFrame® Cabinet

 

M-Series
MegaFrame® Cabinet


 Configure a MegaFrame


  • Static load rating, ranging from of 300 lb to 2,000 lb
  • #12-24 tapped, square-punched, or specialty mounting rails with RMU markings
  • UL Listed
  • Rack-mount width- 19” or 23”
  • Comes in a variety of heights and depths.
  • Integrated vertical cable management with 3” of cable capacity per side
  • Available with or without doors
  • Ships fully or partially assembled
  • Supports a vast array of potential applications
 
 

C-Series
SlimFrame™ Cabinet

 Configure a SlimFrame

  • Static load rating of 2,000 lb
  • #12-24 tapped, square-punched, or specialty mounting rails with RMU markings
  • Rack-mount width- 19”
  • Rack-mount height- 72”, 78”, 84”
  • Rack-mount depth- 22”, 30”, 36”
  • Fits on standard 24” raised floor tile
  • Integrated vertical cable management with 1.45” of cable capacity per side
  • Ships fully or partially assembled
  • Accommodates clustering for additional growth within your data center 
 
   

E-Series ISP
Co-Location Cabinet

Configure an E-Series Co-Lo

  • Static load rating 2,000 lb
  • #12-24 tapped or square-punched mounting rails with RMU markings
  • Rack-mount width- 19” and 23”
  • Rack-mount height- 7’
  • Rack-mount depth- 30” or 36”
  • Patented, three channel raceways on each side to separate cable paths for each compartment
  • Power strip included for each compartment
  • Shipped fully or partially assembled
  • Provides 14 usable RMU of spaced for equipment mounting in each compartment
 
   

SeismicFrame® Cabinet

 Configure a Seismic Frame

  • Seismic load rating of 800 lb
  • Rated Zone 4 compliant
  • Withstands seismic stress of an 8.3 Richter scale earthquake
  • Rack-mount width- 19”
  • Reinforced with steel inner frames
  • Square-punched mounting rails with RMU markings
  • Integrated vertical cable management with 3” of cable capacity per side
  • Full line of structural enhancement products available
  • Aluminum outer frame with steel inner frame delivers maximum strength with minimum weight
 
   
4/22/2024 11:59:50 PM