Wall-Mount Open Systems | Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

Wall-Mount Open Systems

Wall-Mount Open SystemsWall-Mount Open Systems provide a cost-effective equipment mounting solution where space is limited.

Open wall-mount racks present easy access to cables and equipment and offer both fixed and swing frames. Swing frames pivot open on one side to provide access to the rear of equipment and are used to support patch panels, while fixed frames hold more weight and are used for network routers and switches.

Features include:  

  • Mountable to wall or backboard
  • Open architecture for airflow and easy access to cables
  • Support of patch panels, shelves, trays and network equipment with roll-formed #12-24 tapped mounting holes
  • 19”or 23” rack-mount width
  • High-strength, lightweight aluminum construction (most models)
  • Standard EIA-310-D hole pattern
  • Fixed and swing-out designs for easier installation
  • Offer up to 350 lb (158.8 kg) static load rating
Model
Description
Product Cut Sheet
Primary Purpose
EasySwing Wall-Mount Rack
EasySwing™ Wall-Mount Rack
EasySwing™ Wall-Mount Rack is a cost-effective swing-out wall rack that ships fully assembled.
Cost effective hinged wall rack
Fixed Wall-Mount Equipment Rack
Fixed Wall Rack
Fixed Wall-Mount Equipment Rack is a basic wall rack for sturdy equipment support.
Basic equipment wall rack for general applications
Heavy Duty Wall-Mount Equipment Rack
Heavy-Duty Rack
Heavy Duty Wall-Mount Equipment Rack is CPI’s strongest wall-mount rack.
Strong wall rack with highest load rating for mounting heavy equipment
4/18/2024 9:52:47 PM