| Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

Standard Wall-Mount Cabinet

Standard Wall-Mount Cabinet stores and secures network and communications equipment at smaller worksites, complex spaces, remote facilities and public environments.

Availability: US, Canada, Latin America, Europe, Middle East & Africa

The Standard Wall-Mount Cabinet is a structurally advanced, metal enclosure designed to provide secure storage for telecommunications equipment in remote locations. It offers a variety of options, frame sizes and upgrades, which will increase security, optimize equipment payload and improve airflow.

Features include:

  • Cabinet ships partially assembled in a compact flat pack for easy maneuvering
  • Unique hook-and-tab design simplifies assembly process
  • Vented cabinet chassis improves ventilation
  • Accessory filtered fan kits provide additional airflow 
  • One pair of adjustable depth 19”EIA square-punched mounting rails are included
  • Cabinet’s rear panel provides additional mounting space for shallow depth equipment 
  • Cable entry/exit points located on top and bottom of cabinet
  • Reversible, hinged door is available in a variety designs and colors
  • Electronic locks are available to replace standard keyed locks
  • Bonded construction facilitates grounding
  • Supports up to 130 lb (58.9 kg) 

 

Sales Support

Contact Sales Support if you have questions about:

  • Product Orders 
  • Distributors & Resellers

In the U.S. call 1-800-834-4969, outside the U.S. & Canada, call +818-739-3400.

Or you can submit a Customer Support Request.

Find a CPI Sales Rep Near You

4/26/2024 1:53:13 PM