Standard Swing Gate Wall Rack | Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

Standard Swing Gate

Standard Swing Gate Wall RackStandard Swing Gate Wall Rack is a swing-out wall rack for patch panels and switches.

Features include:
  • Up to 100 lb (45.4 kg) load rating
  • Access to the rear of installed equipment using swing-out front gate that opens 90 degrees to the right or left
  • UL Listed
  • Constructed mostly of high-strength, lightweight aluminum construction
  • Variety of sizes: 19” or 23” rack-mount width, four heights – 12U, 20U, 26U and 40U; three depths – 11”, 17” and 24”
  • Standard swing-out rack for most wall-mounted installations of patch panels and switches

Sales Support

Contact Sales Support if you have questions about:

  • Product Orders 
  • Distributors & Resellers

In the U.S. call 1-800-834-4969, outside the U.S. & Canada, call +818-739-3400.

Or you can submit a Customer Support Request.

Find a CPI Sales Rep Near You

5/1/2024 6:32:34 PM