Fixed Wall-Mount Equipment Rack | Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

Fixed Wall-Mount Equipment Rack

Fixed Wall RackFixed Wall-Mount Equipment Rack is a basic wall rack for sturdy equipment support.

Features include:
  • Up to 200 lb (90.7 kg) load rating
  • UL Listed
  • Fixed front
  • High-strength, lightweight aluminum construction
  • Variety of sizes – 19” or 23” rack-mount width, three heights – 24.5” (13U), 38.5” (21U) and 73.5” (41U) – and three depths (6”, 12” and 18”)
  • Basic equipment wall rack for general applications

Sales Support

Contact Sales Support if you have questions about:

  • Product Orders 
  • Distributors & Resellers

In the U.S. call 1-800-834-4969, outside the U.S. & Canada, call +818-739-3400.

Or you can submit a Customer Support Request.

Find a CPI Sales Rep Near You

4/27/2024 4:57:20 AM