Power Strips | Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

Power Strips

CPI Power StripsCPI Power Strips provide basic power distribution into racks and cabinets allowing you to share a single power connection with multiple pieces of equipment.

Features include:

  • Select from basic or metered models 
  • Available in both vertical and horizontal versions
  • NEMA or IEC style outlets and plugs
  • Includes a thermal circuit breaker to protect circuits from overload
  • Optional surge-protection to protect equipment from power spikes
  • Optional local current meters to provide easy current monitoring
  • Optional lighted master switch or thermal circuit breaker 

Sales Support

Contact Sales Support if you have questions about:

  • Product Orders 
  • Distributors & Resellers

In the U.S. call 1-800-834-4969, outside the U.S. & Canada, call +818-739-3400.

Or you can submit a Customer Support Request.

Find a CPI Sales Rep Near You


4/24/2024 7:31:46 PM