KVM Over IP | Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

KVM Over IP

KVM Over IPIP KVM Switches provide local or remote access to multiple computers using a Java-enabled web browser.

CPI offers IP KVM Switches with DB15 or Cat 5/6 computer ports. Both styles are available as a stand alone switch or with an integrated 17" LCD KVM drawer. IP KVMs provide multiuser access to 16 or 32 computers from local console, a remote console or over the Ethernet using a Java-enabled web browser. The IP KVM Switch is an excellent solution for IT staff that require both local and remote access to equipment.

Refer to product information below.

 

Sales Support

Contact Sales Support if you have questions about:

  • Product Orders 
  • Distributors & Resellers

In the U.S. call 1-800-834-4969, outside the U.S. & Canada, call +818-739-3400.

Or you can submit a Customer Support Request.

Find a CPI Sales Rep Near You

Model
Description
Product Cut Sheet
Application
Ports
Dimensions
Expandable
KVM Drawer
Includes
Compliance
Accessories
IP KVM Switch With Cat 5/6 Ports
IP KVM Switch with Cat 5 - 6 Ports
The IP KVM Switch with Cat 5/6 computer ports provides multiuser access to 16 or 32 computers from local console, a remote console or over the Ethernet using a Java-enabled web browser. Computers attach to the switch using Cat5/6 cables and a dongle and can be located up to 132 feet (40 meters) away from the switch. The IP KVM Switch is an excellent solution for IT staff that require both local and remote access to equipment. It features a 16-port or 32-port IP switch that can be expanded with up to seven additional switches to connect up to 256 computers through the local and remote console and a single IP address. Includes a 17” TFT LCD color display, a full size keyboard with number pad and an integrated touchpad. 
Multi-user, single site KVM Switch. Provides access to 16 or 32 computers from a single set of rack-mount peripherals, a remote console or an Internet connection with expansion support for up to 256 computers using additional Analog KVM Switches with Cat 5/6 ports.
(16) or (32) RJ45 Connectors
Switch: 1.73"H x 17.6"W x 7.1"D (44 mm x 446 mm x 180 mm) Drawer: 1.73"H x 17.4"W x 22.8"D (44 mm x 442 mm x 580 mm)
Up to 256 servers depending on model
17" LCD, US or UK Keyboard, Integrated touchpad
Mounting brackets, power cord
FCC, CE
Expansion switch, Cable Dongles, Cascade Cable
IP KVM Switch With DB15 Ports
IP KVM Switch With DB15 Ports
The IP KVM Switch with DB15 computer ports provides basic, single-user access to 16 computers from a single set of peripherals or a network connection. Computers attach to the switch using Combo KVM Cables and can be located up to 10 feet (3.0 meters) away from the switch.The IP KVM Switch with DB15 computer ports is an excellent solution for small and medium single-site facilities. It features a 16-port IP KVM switch that can be expanded with up to seven additional standalone switches to connect up to 128 computers. Also available with an integrated Drawer that includes a 17” TFT LCD color display, a full size keyboard with separate number pad and an integrated touchpad.
Single user, single site KVM Switch. Provides access to 16 computers from a single set of rack-mount peripherals or an Internet connection with expansion support for up to 128 computers using additional Analog KVM Switches with DB15 ports.
(16) DB15 Combo Connectors
Switch: 1.73"H x 17.6"W x 7.1"D (44 mm x 446 mm x 180 mm) Drawer: 1.73"H x 17.4"W x 22.8"D (44 mm x 442 mm x 580 mm)
Up to 128 servers by eight level cascade
17" LCD, US or UK Keyboard, Integrated touchpad
Mounting brackets, power cord
FCC, CE
Expansion switch, Combo KVM Cables, Cascade Cable
4/25/2024 3:15:09 PM