RMR® Standard Wall-Mount Enclosures | Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

RMR® Standard Wall-Mount Enclosures

RMR Standard Wall-Mount EnclosureRMR® Standard Wall-Mount Enclosures provide NEMA Type 4 and 12 protection for smaller electronic components and controls that require sturdy wall mounting.

CPI's RMR Standard Wall-Mount Enclosures provide exceptional material ingress protection for panel-mount networking, automation, control and instrumentation equipment in nonhazardous indoor or outdoor locations. The RMR Standard Wall-Mount Enclosure features a welded steel frame with robotically applied formed-in-place foam gaskets, which maintain the enclosure’s NEMA Type 4, 12 protection ratings.

Features include: 

  • Advanced formed-in-place foam gasket technology is designed to meet NEMA Type 4 and 12 protection ratings
  • Adaptable to meet NEMA Type 1, 2, 3, 3R and 5 requirements
  • Solid, removable mounting plate (ordered separately) provides maximum mounting space for electrical controls and instrument equipment
  • Removable mounting plates attach to the rear of the enclosure
    Use the optional Swing-Out Kit for RMR Mounting Plate (ordered separately) to install the mounting plate at the front of the enclosure
  • Solid single or double doors with six combinations of latch/lock are available: 3-point keyed, double bit and square, or 1/4-turn slotted or square, double bit or square. Tempered glass options are available
  • NEMA Type 4 enclosures feature a removable center beam to maintain sealing performance between doors
RMR Standard Wall-Mount Enclosure 
RMR Standard Wall-Mount Enclosure, Type 4 and 12 with Single Door (A11)

Design it now  
 RMR Standard Wall-Mount Enclosure
RMR Standard Wall-Mount Enclosure, Type 12 with Solid Double Door (A12)

Design it now  
   
 RMR Standard Wall-Mount Enclosure
RMR Standard Wall-Mount Enclosure, Type 4 with Solid Double Door (A13)

Design it now  
  

 

CPI Product Designer

Fast, easy configuration and ordering 

CPI Product Designer Logo - CPI_Product_Designer_Icon.pngDesign an industrial enclosure with CPI Product Designer. Create unique product designs quickly and easily by selecting the size, features and accessories needed for a specific application.  

Once the design is finished you will receive a confirmation email with the product’s description, part number, bill of material with pricing and related documents. 

Design a product now


4/26/2024 10:01:45 AM