RMR® Free-Standing Enclosures

RMR® Free-Standing Enclosures provide NEMA Type 4 and 12 protection for electronic components used for control system automation, remote monitoring and instrumentation, and industrial, smart city and broadband network distribution.
Configure Now
CPI's RMR Free-Standing Enclosures provide exceptional material ingress protection for panel-mount networking, automation, control and instrumentation equipment in nonhazardous indoor or outdoor locations. The enclosure features a completely sealed, welded steel frame with robotically applied formed-in-place foam gaskets, which maintain the enclosure’s NEMA Type 4 and 12 protection ratings.
Features include:
- Advanced formed-in-place foam gasket technology is designed to meet NEMA Type 4 and 12 protection ratings
- Adaptable to meet NEMA Type 1, 2, 3, 3R and 5 requirements
- Dual-access configuration provides access from the front or rear side of the enclosure and for back-to-back plate- mounting option
- Mounting channels allow mounting plate (ordered separately) to be installed front- to-rear within the enclosure
- Enclosure can be configured with single or dual access, solid single or double doors with a three-point latch mechanism
- NEMA Type 4 enclosures with double doors feature removable center beam to maintain sealing performance between doors
RMR Free-Standing Enclosure, Type 12, with Solid Double Door (A06)
Design it now | |  RMR Free-Standing Enclosure, Type 12, Dual Access with Solid Double Door (A07)
Design it now |
| | |
 RMR Free-Standing Enclosure, Type 4, with Solid Double Door (A08)
Design it now | |  RMR Free-Standing Enclosure, Type 4 and 12, with Solid Single Door (A09)
Design it now |
| | |
 RMR Free-Standing Enclosure, Type 4 and 12, Dual Access with Solid Single Door (A10)
Design it now | | |
| | |
| | |