Universal Horizontal | Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

Universal Horizontal

Universal Horizontal Cable ManagerUniversal Horizontal Cable Manager creates an attractive and highly functional horizontal pathway for patch cords and multimedia applications using coax, copper and fiber optic cables. After routing the cables or cords, simply snap on the cover for a clean, professional appearance.

Features include: 

  • Snap-on cover that is easy to use and open 180° up or down with adjacent installation
  • Patented cable guide fingers at 1.75” intervals for proper cable bend radius and organization of patch cords
  • Flanged pass-through slots to route cables to the back
  • Provides easy alignment, a clear cable pathway and a consistent look
  • Available in 19” and 23” widths, 1U, 2U and 3U heights, and single-sided or double-sided versions to organize front and/or rear cables

Sales Support

Contact Sales Support if you have questions about:

  • Product Orders 
  • Distributors & Resellers

In the U.S. call 1-800-834-4969, outside the U.S. & Canada, call +818-739-3400.

Or you can submit a Customer Support Request.

Find a CPI Sales Rep Near You

4/25/2024 4:25:05 AM