| Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

Wire Cage Enclosures

Wire Cage Enclosure - WIRE-CAGE-ENCLOSURE-RGB72.jpgWire Cage Enclosures are a simple, economical way to partition your space and secure your equipment.

Wire Cage Enclosures from Chatsworth Products (CPI) create a security partition around your equipment in shared facility spaces, such as Multi-Tenant Data Centers (MTDC), colocation sites, entrance facilities and equipment rooms. Wire Cage Enclosures feature an open design made from a woven wire mesh that allows airflow to equipment, while providing physical security. 

Features include:

  • Scalable, modular design allows the system to match site requirements. All components ship together as a complete kit. Posts and panels bolt together to form the cage. Self-drilling screws are used to attach doors. No cutting or grinding is required during installation. 
  • All cage assembly hardware is inside the cage, so panels cannot be tampered with from the outside.
  • Support posts have welded base plates that allow direct floor anchoring. Panels bolt directly to support posts, utilizing the heaviest assembly hardware in the industry. 
  • The open 2” x 1” rectangular mesh design allows free circulation of air to support the existing cooling system, lighting design and the fire suppression system within the secured area.
  • Available in Glacier White finish to match your F-Series TeraFrame® Gen 3 Cabinets, N-Series TeraFrame® Gen 3 Network Cabinets and GF-Series GlobalFrame® Gen 2 Cabinets.
Easy Configuration and Ordering 
Simply contact CPI Technical Support, and they will ask a series of questions about the size of the cage and preferred door size, style, location and lock. CPI will create a quote based on your described solution, and your order will ship as a complete kit under a single part number.
     

    Sales Support

    Contact Sales Support if you have questions about:

    • Product Orders 
    • Distributors & Resellers

    In the U.S. call 1-800-834-4969, outside the U.S. & Canada, call +818-739-3400.

    Or you can submit a Customer Support Request.

    Find a CPI Sales Rep Near You


    4/25/2024 6:17:08 PM