Network Cabinet | Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

Network Cabinet

F-Series TeraFrame Cabinet

Network Cabinets support large, modular network switches by providing additional space for cable management and side-to-side airflow solutions.

CPI's N-Series TeraFrame is specially designed to support all models of switches.

Network Cabinets Feature:

  • Wider cabinet footprint with additional interior space along both sides for cable management
  • Easy access to cables and equipment with removable doors and side panels
  • Optional front and rear cable management with cable guides that organize cables by U space
  • Perforated front and rear doors for optimal airflow
  • Locking side panels and doors for equipment security
  • Up to 3000 lb (1360 kg) static load rating to support multiple network switches

Sales Support

Contact Sales Support if you have questions about:

  • Product Orders 
  • Distributors & Resellers

In the U.S. call 1-800-834-4969, outside the U.S. & Canada, call +818-739-3400.

Or you can submit a Customer Support Request.

Find a CPI Sales Rep Near You

Model
Description
Product Cut Sheet
Load Rating
Rack-Mount Width
Overall Width
Usable Height
Usable Depth
Cable Management
Mounting Rails (EIA-310-D Standard)
N-Series TeraFrame® Gen 3 Network Cabinet
N-Series TeraFrame Gen 3 Network Cabinet
Highly flexible frame and ducting provides a universal solution to meet the unique thermal and cable management requirements for network switching equipment. The internal duct can be configured to support side airflow or front to rear switch airflow patterns. Additionally, the duct is designed to simultaneously support equipment of different sizes.
2,500 lb (1134 kg) Static
19" EIA
31.5" (800 mm), 40.0" (1016)
11 heights: 73.8" (42U) to 91.4" (52U)
9 depths: 27.3" (693 mm) to 35.2" (893 mm)
Vertical: Cable Management Fingers and Spools Fiber Manager Horizontal: Accessories Available
#12-24 Tapped and Square-Punched
GF-Series GlobalFrame® Gen 2 Cabinet
GF-Series GlobalFrame Gen 2 Cabinet
The GF-Series GlobalFrame® Gen 2 Cabinet System is an industry-standard server and network equipment storage solution for data centers, computer rooms or network facilities.
3,000 lb (1360 kg) Static
19” EIA
600 mm (23.6"), 700 mm (27.6"), 800 mm (31.5")
73.9” (42U), 79.1” (45U), 84.4" (48U), 91.4" (52U)
29.3" (745 mm), 37.2" (945 mm), 41.1" (1045 mm), 45.1" (1145 mm)
Cable Management Accessories Available
Square-Punched
Z4-Series Seismic Frame® Cabinet System
Z4-Series SeismicFrame Cabinet - Z4-11U-113C-C12P_RIGHT_RGB72.jpg
Secure and protect critical computer server, data storage and network equipment in computer rooms, equipment rooms and other facilities that are located in seismically active areas. 
1,500 lb (680 kg) Seismic
19” EIA
600 mm (23.6"), 800 mm (31.5")
70.4” (40U) and 75.7” (43U)
35.8" (911 mm), 41.7" (1061 mm)
Cable Management Accessories Available
Square-Punched
M-Series MegaFrame® Cabinet
M-Series MegaFrame Cabinet
M-Series MegaFrame® Cabinet is a multi-purpose, lightweight aluminum cabinet available with 19"EIA or 23" wide equipment mounting rails and several styles of doors to match thermal and security requirements.
2,000 lb with or without casters (907.2 kg)
19” EIA and 23”
27.3” and 31.3”
22.75” (13U), 43.75” (25U), 66.5” (38U), 73.5” (42U) and 78.75” (45U)
14”, 24”, 30”, 36” and 39”
Vertical: Integrated (3” Capacity per side) Horizontal: Accessories Available
#12-24 Tapped, Square-Punched, HP, Sun and IBM
4/23/2024 11:16:21 AM