MegaFrame Cabinets | Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

MegaFrame® Family of Cabinets

MegaFrame Family of CabinetsMegaFrame® Family of Cabinets are aluminum cabinets designed for a wide variety of applications as well as specific markets.

MegaFrame Family of Cabinets Feature:

  • Partial assembly makes it perfect for challenging installations in tight spaces or limited door clearances
  • Constructed of anodized extruded aluminum
  • Maximum durability and strength along with the benefits of lightweight construction
  • Up to 2,000 lb (907.2 kg) static load rating (with or without casters)
  • Reduced structural weight for better floor loading
  • Integrated vertical cable management
  • #12-24 tapped, square-punched or specialty rails with U markings for fast equipment mounting
  • Large variety of features and options compared to other cabinets

 

4/19/2024 6:41:59 PM