| Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

Aisle Containment

Hostirian Cold Aisle ContainmentCPI Aisle Containment Solutions are flexible, feature-rich products for both hot and cold aisle containment that offers superior airflow management, resulting in reduced operating costs.

As manufacturers push the thermal envelope on servers and other critical IT equipment, cooling costs are on the rise. To counter this growth and reduce extraneous energy costs and power consumption, data center operators are increasingly turning to Aisle Containment Solutions to help optimize airflow, especially in those situations where cabinet-level isolation is untenable.

With built-in flexibility and high quality engineering, Chatsworth Products' (CPI) Aisle Containment Solutions easily adapt to challenges such as limited ceiling height and complex overhead pathways, making Aisle Containment Solutions an excellent choice for both Brownfield and Greenfield applications.

Benefits Include:

  • Eliminates hot spots
  • Supports 4x higher heat and power densities (6 kW to 30+ kW)
  • Effectively utilizes 100% of supplied air and reduce chilled air waste
  • Improves CRAC efficiency because of higher supply-to-return temperature differences (Delta T's)
  • Allows increased room temperature and higher set points on cooling equipment and chilled water temperatures, resulting in less electricity consumption using low-cost economizers
  • Provide flexibility for supply air delivery through the ceiling, wall or floor

 

5/2/2024 8:57:31 AM