| Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

Raised Floor Grommet

Raised Floor GrommetRaised Floor Grommets are an economical and effective airflow management solution. Split design allows for retrofitting over existing cable bundles in access floor tiles.

Chatsworth Products' Raised Floor Grommets block bypass airflow through new or existing cable openings in data center raised floor environments. The split two-piece design allows for installation along the edge of a raised floor tile. This approach does not “capture” cables and allows for quick tile removal without disrupting your network.

Durable nylon brushes provide a seal around cables to reduce bypass airflow. The integrated EPDM membrane on the rectangular grommet provides a superior seal that increases cooling efficiency by greatly reducing bypass airflow. 

Features include:
  • Split design does not capture or disrupt existing cables and is ideal for new and retrofit applications
  • Rectangular grommet features an EPDM membrane between two layers of nylon brushes forms a superior seal around cable bundles 
  • Round grommet offers smaller form-factor where space is limited
  • Durable sealing materials will not break, tear or deform from repeated use
  • Available as singles or in carton of 10 
 

Sales Support

Contact Sales Support if you have questions about:

  • Product Orders 
  • Distributors & Resellers

In the U.S. call 1-800-834-4969, outside the U.S. & Canada, call +818-739-3400.

Or you can submit a Customer Support Request.

Find a CPI Sales Rep Near You


4/18/2024 3:10:57 AM