Cabinet and Enclosure Systems | Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

Cabinet and Enclosure Systems

Cabinets and Enclosures

CPI Cabinet and Enclosure Systems store computer equipment, provide extra security, enhance thermal management, organize cables, and hide cables and equipment for a more professional appearance.

CPI Cabinet Systems include the following benefits:

  • High-quality construction and design
  • Exceptional thermal management options
  • Four vertical mounting rails
  • EIA-310-E Standard hole spacing
  • High static load rating, ranging from 800 lb (362.9 kg) to 3,000 lb (1360 kg)
  • Large open base for cable entry and exit
  • Multiple cable management accessories
  • CPI Passive Cooling® Solutions to achieve green thermal solutions

Passive Cooling® Solutions are the most cost effective and cooling effective thermal management solution on the market. It provides superior equipment cooling performance while reducing your data center cooling energy costs.

Sales Support

Contact Sales Support if you have questions about:

  • Product Orders 
  • Distributors & Resellers

In the U.S. call 1-800-834-4969, outside the U.S. & Canada, call +818-739-3400.

Or you can submit a Customer Support Request.

Find a CPI Sales Rep Near You

4/25/2024 5:12:08 PM