Power IQ for eConnect | Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

Power IQ® for eConnect®

CPI SoftwarePower IQ® for eConnect® is a DCIM software for data center energy, power and environmental monitoring.

Dashboard Screenshot  Data Center Screenshot  Total Energy Screenshot  Analytics Screenshot

Power IQ® (PIQ) for eConnect® software provides the information and controls you need to fully utilize your existing infrastructure resources, while alerting you to trouble before it causes downtime. With out-of-the-box compatibility with CPI eConnect rack-mount Power Distribution Units (PDUs), PIQ for eConnect software can be easily deployed as a standalone monitoring solution or with Sunbird’s dcTrack® DCIM Operations to provide full asset and change management.


PIQ functionality scales to meet enterprise needs, allowing you to securely keep tabs on all your data centers and labs by monitoring Rack PDUs, CRACs, UPS, PDUs, RPPs, meters, branch circuits, racks, environment sensors and IT devices, all from a single web browser. PIQ is vendor neutral and automatically accepts CPI’s eConnect PDUs and devices from other top manufacturers, allowing you to add support for many other products with our dynamic plugin capability.

Capabilities include:

  • Full support of Secure Array™ IP consolidation technology, allowing an Alternate IP address to be assigned for failover events
  • Automatically polls eConnect PDUs for constant synchronization between PDUs and PIQ Software
  • Centralized authentication, access and auditing of all equipment
  • Enhanced cabinet capacity, utilization and failover simulation report shows remaining power and allows pairing of any number of PDus in a cabinet
  • Inbound trap filtering and outbound trap forwarding simplify hardware and system configurations
  • Centralized power control of all IT assets connected to Switched and Switched Pro PDUs
  • Centralized grouping capabilities of outlets, PDUs and other equipment
  • Automated emails alerts for quick identification of hotspots and other threshold violations

Utilize Power and Cooling Resources Efficiently and Improve PUE 

PIQ software automatically collects power and environmental data from CPI eConnect Rack PDUs, sensors and other intelligent equipment within the data center.
  • Leverage Free Cooling – Patented Cooling Charts help you keep cabinets in the ASHRAE® allowable environmental ranges for potential cost savings.
  • Identify and Eliminate Ghost Servers – Scheduled email reports pinpoint ghost servers for consolidation.
  • Bill Back Based on Energy Usage – Automatically generated bill back reports drive better behavior.
Make Informed Power and Capacity Planning Decisions

PIQ software tracks actual power load of IT devices under computing stress, providing better planning information. 
  • Find Stranded Capacity – Newly found capacity delays expensive capital expenditure.
  • Project Future Capacity Needs - Trending and days of supply projections enable accurate forecasting.
  • Monitor UPS Capacity and Battery information – End-to-end monitoring easily prevents potential over-capacity situations.
Monitor Data Center Health to Prevent Costly Unplanned Downtime 

Avoid unplanned downtime that can cost hundreds of thousands of dollars per outage and the health of your complete data center including critical facilities, e.g. UPS, CRACS, and panels. 
  • Simulate Failover – Reports identify available rack capacity and utilization to ensure coverage in case of failure, send threshold-based alerts and identify hotspots and potential trouble areas. Reports also allow you to assign failover pairs when there are more than two PDUs in a rack.
  • Visualize Data Center and Facility Health Status – Health Map with red, yellow and green color coding provides an at-a-glance view of rack load levels, line currents and all environmental conditions.
  • Alerting and Alarming of Threshold Violations – Automated emails enable quick identifi ation of hotspots and potential trouble areas.
VMware® Virtual Appliance Platform Options:
  • Our application software, database and hardened Linux® operating system are fully tested and ready to load on your VMware platform. 
  • Our application software, database and hardened Linux® operating system are loaded onto our enterprise-class, rack-mountable, 1U server with confied, dual power supply and included rail kit for installation purposes.
 
Power IQ Demo

Sales Support

Contact Sales Support if you have questions about:

  • Product Orders 
  • Distributors & Resellers

In the U.S. call 1-800-834-4969, outside the U.S. & Canada, call +818-739-3400.

Or you can submit a Customer Support Request.

Find a CPI Sales Rep Near You


4/26/2024 9:22:47 AM