Cable Management | Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

Cable Management

Evolution Cable Management

Whether you are upgrading your current infrastructure or designing a new installation, trust the experts at CPI to deliver the most comprehensive line of Cable Management Products in the industry. CPI Cable Management manages and maintains the cables and cords that provide the critical support, reliability and flexibility needed to sustain and grow your network capabilities.

CPI Cable Management Solutions will help you ...

  • Streamline the management of your cables and cords to optimize the signal quality and network speed of your information exchange.
  • Organize cables so that they can be easily traced from start to finish when performing moves, adds and changes, saving you valuable time and money.
  • Fulfill high-density cabling requirements while maintaining proper bend radius and slack management for maximum network performance.
  • Meet ANSI/TIA/EIA installation guidelines for Cat 6a cabling and fiber.
Vertical Cable Management 

    CPI offers several styles of cabling section (vertical managers) to complement the two-post and four-post open rack systems. Cabling sections attach to the sides of the racks to provide a cable management space along the side of rack-mount equipment.

    Motive Cable Manager Accessories - MOTIVE-ACCESSORIES-SQUARE-200-RGB72.jpg Motive® Vertical Cable Manager
    Motive® Vertical Cable Manager features an innovative, extrusion-based, integral central track system, and a highly configurable set of tool-less cable management accessories that optimize use of interior space, providing more direct cable runs that are supported precisely where needed.
    Evolution Cable Manager - EVOLUTION-CABLE-MANAGER-SQUARE-200-RGB72.jpg Evolution® Vertical Cable Manager 
    Evolution® Cable Management provides an engineered solution for managing high-density cabling applications on open two-post and four-post CPI Rack Systems, delivering increased performance to match the demands of data center applications.
    Velocity Cable Manager - VELOCITY-CABLE-MANAGER-SQUARE-200-RGB72.jpg Velocity® Cable Manager
    Velocity® Cable Management is an economical cable management solution for everyday use in telecommunication rooms, equipment rooms and lab spaces and creates a complete vertical and horizontal pathway for premise cabling and patch cords on CPI Rack Systems.

     

    Horizontal Cable Management  

    If you are using flat-faced patch panels or network switches that cable from above or below, horizontal cable management will complete the support pathway for patch cords between the cabling section and the exact connection point (port) on the patch panel or switch. Alternately, horizontal management can be used to create rack-to-rack pathways for patch cords.

    Evolution Cable Manager - EVOLUTION-HORIZ-CABLE-MANAGER-SQUARE-200-RGB72.jpg Evolution® Horizontal Cable Manager 
    Use with Evolution® Cable Management g1 Single-Sided, g2 Double-Sided and g3 Combination Vertical Cable Managers. Features a snap on cover and top and bottom cable openings for patch cords. Patch cords can pass front-to-rear through three rear openings. Single-sided versions available in 1U, 2U and 3U high.
    Velocity Cable Manager - VELOCITY-HORIZ-CABLE-MANAGER-SQUARE-200-RGB72.jpg Velocity® Cable Manager
    Use with Velocity® Cable Management single-sided and double-sided vertical cable managers. Features a snap on cover and top and bottom cable openings for patch cords. Cable can pass front-to-rear through two rear openings. Single-sided versions available in 1U, 2U and 3U high.
    Universal Horizontal Cable Manager - UNIVERSAL-HORIZONTAL-CABLE-MANAGER-SQUARE-200-RGB72.jpg Universal Horizontal Cable Manager
    Universal Horizontal Cable Manager is designed for use with CCS and MCS vertical cabling sections. It has a snap-on cover and features top and bottom cable openings for patch cords. Patch cords can pass from front-to-rear through a rear opening. Single and double-sided versions available in 1U, 2U and 3U high.

    Sales Support

    Contact Sales Support if you have questions about:

    • Product Orders 
    • Distributors & Resellers

    In the U.S. call 1-800-834-4969, outside the U.S. & Canada, call +818-739-3400.

    Or you can submit a Customer Support Request.

    Find a CPI Sales Rep Near You

    4/24/2024 4:55:31 PM