| Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X
 

New Generation of GlobalFrame Cabinet Meets UL 2416, Supports up to 3,000 Pounds

(Data Center, Product Development, Thermal Management) Permanent link

New Generation of GlobalFrame Cabinet

Chatsworth Products’ (CPI) GF-Series GlobalFrame® Gen 2 Cabinet System, the leading choice server and network equipment storage solution for technology companies, now complies with the UL 2416 requirement and features unmatched strength, supporting up to 3,000 pounds.

The second generation of GlobalFrame is available in a wide variety of sizes, features smarter airflow management and these following benefits:

 

  • A wider Vertical Exhaust Duct on 800 mm models to improve airflow and allow for higher kW capacity
  • Increased perforation on doors from 63 percent to 78 percent to maximize airflow
  • Increased front-to-rear rail depths to support deeper equipment

 

GlobalFrame cabinets can be customized to include CPI’s eConnect™ Power Distribution Units (PDUs), which feature the industry’s highest ambient temperature rating of 149°F (65°C) and a low-profile chassis that optimizes airflow. 

Use CPI’s Product Configurator to save time by ordering the GlobalFrame cabinet with PDUs pre-installed. For a complete list of new features and enhancements, visit CPI’s GlobalFrame Gen 2 product page.

Raissa Carey, eContent Specialist


Posted by Raissa Carey, eContent Specialist at 11/18/2013 10:27:06 AM


Leave a comment
Name (required)
Email (optional, not published)
Your URL (optional)
Comment


Note: Conversation is encouraged and expected. However, moderation of comments is necessary to prevent spam, personal attacks, profanity, or off-topic commentary. Comments related to specific product support or customer service issues will be addressed separately rather than posted here. Please email [email protected] for assistance with these matters.


4/19/2024 1:25:35 PM