| Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X
 

New BIM Files Available for CPI's EuroFrame™ Cabinet

(Thermal Management, Rack Solutions) Permanent link

EF-Series EuroFrame Cabinet

Chatsworth Products (CPI) has recently released new BIM drawings of the EF-Series EuroFrame™ Cabinet, an innovative and cost-effective network equipment cabinet.
 
The EuroFrame Cabinet was specifically designed for the European market as a quick and easy-to-install storage solution for supporting rack-mount servers, storage and network equipment in data centers, and enterprise IT facilities. Along with having an aesthetically pleasing design, the EuroFrame Cabinet solution allows data center customers to reduce IT spending while providing adequate cable management and better control of thermal dynamics.  
 
Key features include:

  • Allows for scalability and network upgrades
  • Features a static load rating of 3300 lb (1500 kg)
  • Manages and protects cabling and equipment in a simple, affordable way
  • Provides open rack accessibility with security of the cabinet
  • Delivers thermal management to ensure uptime

The cabinet is available in several standard configurations, including 42 rack-mount units (U) and 47U, 600 mm and 800 mm widths and 1000 mm and 1200 mm depths, to allow flexibility to fit most data center designs.

To download the EuroFrame BIM file, visit CPI’s BIM Drawing library, or click here to view the EuroFrame product page.

Shannon Ryan, Digital Marketing Specialist


Posted by Shannon Ryan, Digital Marketing Specialist at 03/14/2017 02:08:40 PM


Leave a comment
Name (required)
Email (optional, not published)
Your URL (optional)
Comment


Note: Conversation is encouraged and expected. However, moderation of comments is necessary to prevent spam, personal attacks, profanity, or off-topic commentary. Comments related to specific product support or customer service issues will be addressed separately rather than posted here. Please email [email protected] for assistance with these matters.


4/24/2024 9:22:02 PM