Most California Acute Care Buildings No Longer at Risk of Collapsing in a Strong Earthquake Thanks to OSHPD Compliance | Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X
 

Most California Acute Care Buildings No Longer at Risk of Collapsing in a Strong Earthquake Thanks to OSHPD Compliance

(Industry News, Seismic Environments) Permanent link

Located in an area highly prone to earthquakes, construction of critical facilities in California, such as hospitals and national defense structures, must undergo specific building codes and installation requirements to ensure the safety of people and equipment. Seismic products installed in these buildings must also comply with stringent guidelines. 

This wasn’t such the case back in 2002, when more than 1,300 acute care hospital buildings in California posed significant risk of collapsing during a strong earthquake, according to a report by the state’s Office of Statewide Health Planning & Development (OSHPD). 

The good news: As of October 2015, more than 90 percent of these buildings have been retrofitted, replaced by new buildings, demolished or removed from acute care service in accordance with the law. 

Chatsworth Products (CPI) has been a strong player in helping these facilities comply with the law by offering a variety of seismic-rated, OSHPD OPA- and OPM-approved data center products over the years. OSHPD OPM is the pre-approval process that allows manufacturers to submit analysis or test data prepared by a registered design professional to support design requirements of the code. The OPA approval is no longer valid, though existing approvals prior to 2015 can be employed. 

CPI is actively working to expand its portfolio of OPM pre-approved products. To access the most current listing, please see CPI's list of approved products. CPI’s seismic-rated products and services help protect critical equipment that cannot become inoperative: 

 Z4-Series SeismicFrame® Cabinet 

  • With a market-leading load rating of 1500 lb, CPI’s Z4-Series SeismicFrame features an increased range of cabinet sizes to support deeper equipment and more unobstructed interior space along the sides for thermal and cable management accessories.
  • In addition to OSHPD Pre-Approved, it is also certified to meet the latest Telcordia Technologies GR-63-CORE requirements. 
  • A variety of seismic accessories are available to complement this solution, including floor anchorage, transport casters and cable managers. 

Seismic Frame® Two-Post Rack 

  • The welded, steel Seismic Frame Two-Post Rack resists the swaying motion caused by earthquakes, thus reducing the amount of vibration transferred through the rack to equipment. The equipment is less likely to be damaged during a seismic event, which means faster network recovery. 
  • The rack features 1000 lb Seismic NEBS Zone 4 Load Rating. 
  • A variety of CPI seismic accessories are also available to complement this solution.

CUBE-iT PLUS® Wall-Mount Cabinet 

  • Protect and store equipment in telecommunications rooms or public spaces effortlessly, especially when floor space is limited. 
  • Swing-out cabinet body allows easy access to the rear of installed equipment, while vented side panels increase airflow. 
  • CUBE-iT features exceptional strength and rigidity, supporting up to 200 lb of equipment. 
  • Adjustable 19” EIA threaded equipment mounting rails are included. 
  • Rounded corners and edges on front door improve safety. 

Planning Your Seismic Project for Success 

Accelerate your design project by using CPI’s complimentary design tools, which include seismic models for you to use. Choose among: 

  • CPI's Product Configurator, which allows you to configure a personalized Seismic Cabinet, including accessories, or a Seismic Rack according to your specific needs. 
  • CAD Blocks, BIM Models and Visio Shapes are also available to reduce planning time. 
  • MasterFormat Specifications will further simply your project. 

For more details on CPI's Seismic Solutions, go here. To get access to our industry-leading design tools, go here.

By Raissa Carey, eContent Specialist


Posted by By Raissa Carey, eContent Specialist at 04/12/2016 02:17:42 PM


Leave a comment
Name (required)
Email (optional, not published)
Your URL (optional)
Comment


Note: Conversation is encouraged and expected. However, moderation of comments is necessary to prevent spam, personal attacks, profanity, or off-topic commentary. Comments related to specific product support or customer service issues will be addressed separately rather than posted here. Please email techsupport@chatsworth.com for assistance with these matters.


4/16/2021 7:05:08 PM