Chatsworth Products Adds High Outlet Density PDUs to Intelligent eConnect® Line | Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X
 

Chatsworth Products Adds High Outlet Density PDUs to Intelligent eConnect® Line

(CPI Blog, CPI Products, CPI Website, Data Center, Power Management) Permanent link

Chatsworth Products’ (CPI) popular eConnect® power distribution units (PDUs) have been enhanced to include 60 C13 outlet configurations on select models, making it the industry’s first intelligent PDUs equipped with highest outlet densities in a low-profile design.eConnect Locking Outlets

CPI’s 60 C13 Monitored eConnect PDUs include three-phase models that support up to 17.2 kW of power within North American markets and 22 kW of power within international markets.

“As the demand for IT resources continues to rise, more companies are deploying 48U and higher server cabinets to support more equipment within defined square footage. The release of 60 C13 Monitored eConnect PDUs allows data center operators to optimize their investment in the taller cabinets, while still benefiting from all the features of the intelligent eConnect platform,” stated Ashish Moondra, CPI Sr. Product Manager of Power, Software & Electronics.

Additionally, all eConnect PDUs now include a 1 gigabit Ethernet card, which enables users to connect at faster speeds and ensures compatibility of PDUs with newer network switches shipping today.

For more information about CPI’s eConnect PDU line, visit the product page. Also, compare models with the eConnect PDU Product Selector to find the best fit for you.

Shannon Erdley, Public Relations Specialist


Posted by Shannon Erdley, Public Relations Specialist at 09/19/2016 07:33:04 AM


Leave a comment
Name (required)
Email (optional, not published)
Your URL (optional)
Comment


Note: Conversation is encouraged and expected. However, moderation of comments is necessary to prevent spam, personal attacks, profanity, or off-topic commentary. Comments related to specific product support or customer service issues will be addressed separately rather than posted here. Please email [email protected] for assistance with these matters.


4/19/2024 6:07:47 AM