Chatsworth
Products (CPI) recently gave its popular KVM System products a face-lift.
A modern,
enhanced design is sure to please users who already praise the qualities of the system's previous style.
For better portability, the new design features a lighter body with a reduced chassis
depth. In addition, the LCD console drawer is now 18.1" (460 mm), which allows for two-post rack mounting. The front handle is larger to provide easier grasp.
Another
useful improvement is the new touchpad area and buttons, which are now larger and easier to control. A blue power LED on the front makes it easier to see when the system is powered. The keyboard is a bit more compact — now a "G" one — and the KVM membrane was aesthetically changed to a sleeker shape.
Other
enhancements on the 2013 version include:
- "Gbm" 2-button touch pad Trackball (previously "bm" 2-button touch pad)
- Capacitive
touch membrane (previously membrane label only)
- Fit
for tapped rails (previously "one-man" installation kit)
Products being affected by these updates are:
- 17" LCD KVM Drawer
- Analog KVM Switch
- IP KVM Switch
For a complete overview of CPI’s KVM System
products, click here.
Raissa Carey, eContent Specialist