CPI Improves the Design of its KVM System | Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X
 

CPI’s KVM System Gets a Face-Lift

(CPI Products) Permanent link


2013 KVMChatsworth Products (CPI) recently gave its popular KVM System products a face-lift.

A modern, enhanced design is sure to please users who already praise the qualities of the system's previous style.

For better portability, the new design features a lighter body with a reduced chassis depth. In addition, the LCD console drawer is now 18.1" (460 mm), which allows for two-post rack mounting. The front handle is larger to provide easier grasp.

Another useful improvement is the new touchpad area and buttons, which are now larger and easier to control. A blue power LED on the front makes it easier to see when the system is powered. The keyboard is a bit more compact — now a "G" one — and the KVM membrane was aesthetically changed to a sleeker shape.

Other enhancements on the 2013 version include: 

  • "Gbm" 2-button touch pad Trackball (previously "bm" 2-button touch pad)
  • Capacitive touch membrane (previously membrane label only)
  • Fit for tapped rails (previously "one-man" installation kit) 

Products being affected by these updates are:

  • 17" LCD KVM Drawer
  • Analog KVM Switch
  • IP KVM Switch 

For a complete overview of CPI’s KVM System products, click here.

Raissa Carey, eContent Specialist  


Posted by Raissa Carey, eContent Specialist at 09/13/2013 06:48:34 AM


Leave a comment
Name (required)
Email (optional, not published)
Your URL (optional)
Comment


Note: Conversation is encouraged and expected. However, moderation of comments is necessary to prevent spam, personal attacks, profanity, or off-topic commentary. Comments related to specific product support or customer service issues will be addressed separately rather than posted here. Please email [email protected] for assistance with these matters.


4/27/2024 1:53:18 PM