| Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X
 

CPI Passive Cooling Solutions Help Data Centers Meet Green Standards and Achieve Recognition

(Applications, Data Center, Thermal Management) Permanent link

BendBroadband Green Data CenterBuilding architects and engineers who incorporate green design principles help their customers reap energy savings and enhanced performance. According to the Environmental Protection Agency, benefits of green design include lower operating costs, improved occupant productivity and optimized life-cycle economic performance.

Chatsworth Products (CPI), an innovator of quality data center solutions, provides all the tools and products necessary to achieve a green data center, which can also earn industry design recognition.

CPI's Passive Cooling® Solutions can reduce data center cooling costs up to 90 percent and allow for Tier IV operation because there are no potential points of failure requiring redundant systems.

CPI Passive Cooling Solutions help data centers achieve the internationally recognized, highly coveted Leadership in Energy and Environmental Design (LEED) Certification. Developed by the U.S. Green Building Council, LEED is a green building certification program that recognizes best-in-class building strategies and practices. Additionally, Uptime Institute awards data center tier certifications for IT infrastructure. There are four certifications available, four being the most prominent.

BendBroadband, a provider of cable, phone and internet services in Bend, Ore., has been ranked Oregon’s greenest Uptime Institute Tier III colocation data center because of CPI’s Passive Cooling Solutions. In addition to Tier III certification in Design and Facility, the BendBroadband data center is LEED Gold certified, making it only one of five data centers in the world to acquire two of the industry’s most prestigious honors.

To achieve its green, energy efficient, nationally recognized data center, BendBroadband implemented CPI’s Aisle Containment Solution and F-Series TeraFrame® Cabinets with Vertical Exhaust Ducts, which recycle and redirect hot exhaust air from the cabinets. This solution has also lowered the data center’s power usage effectiveness to a 1.2.

Find out more information about CPI’s free design tools and energy efficient solutions. To read the BendBroadband case study, click here.

Shannon Erdley, Public Relations Specialist


Posted by Shannon Erdley, Public Relations Specialist at 09/24/2015 09:05:50 AM


Leave a comment
Name (required)
Email (optional, not published)
Your URL (optional)
Comment


Note: Conversation is encouraged and expected. However, moderation of comments is necessary to prevent spam, personal attacks, profanity, or off-topic commentary. Comments related to specific product support or customer service issues will be addressed separately rather than posted here. Please email [email protected] for assistance with these matters.


4/19/2024 8:03:43 AM