Robust Power Metering Provides Load Balancing without Network Connection | Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

Robust Power Metering Provides Load Balancing without Network Connection
New eConnect® PDU from Chatsworth Products Protects Equipment

eConnect PDU, MeteredAGOURA HILLS, Calif., May 5, 2017 — Obtain real-time input current reading for equipment installation and continued operation with Metered power distribution units (PDUs)—the newest addition to Chatsworth Products’ (CPI) eConnect® line of intelligent PDUs.

Metered eConnect PDUs feature a local LED display that provides current reading for circuit and phase balancing, and are particularly useful in applications where deployment of networked PDUs is limited or not an option.

Key features and benefits of Metered eConnect PDUs include:

Real-time current reading: Input current reading for circuit and phase load balancing
High temperature rating: Withstands hot aisle temperatures of up to 149°F (65°C)
High outlet density options: Some models support up to 100 Amps and a high number of C13 and C19 outlets
Locking outlets: Patented Click Secure Technology prevents accidental disconnections

Customers can simplify ordering, shipping and installation by having Metered eConnect PDUs preinstalled in CPI GlobalFrame® and TeraFrame® Cabinet Systems using the online Product Configurator. Extended Limited Warranties are also available for two additional years beyond the expiration of the Original Warranty Period of three years.

Whether connecting a few pieces of equipment or supporting high-density computing with multiple blade servers in every cabinet, Metered eConnect PDUs provide simple, reliable power distribution to equipment in racks and cabinets.

For more information, visit the product page.

 

About Chatsworth Products 
At Chatsworth Products (CPI), it is our mission to address today’s critical IT infrastructure needs with products and services that protect your ever-growing investment in information and communication technology. We act as your business partner and are uniquely prepared to respond to your specific requirements with global availability and rapid product customization that will give you a competitive advantage. At CPI, our passion works for you. With over two decades of engineering innovative IT physical layer solutions for the Fortune 500 and multinational corporations, CPI can respond to your business requirements with unequaled application expertise, customer service and technical support, as well as a global network of industry-leading distributors. Headquartered in the United States, CPI operates from multiple sites worldwide, including offices in Mexico, Canada, China, the United Arab Emirates and the United Kingdom. CPI’s manufacturing facilities are located in the United States, Asia and Europe.

CPI is listed with the General Services Administration (GSA) under Federal Supply Schedule IT 70. Products are also available through GSA Advantage and through Government Wide Acquisition Contracts (GWACs), including GSA Connections and NITAAC-ECS III (www.chatsworth.com/gov).

More Information
www.chatsworth.com
[email protected]
800-834-4969

Media Contact
Raissa Carey
Public Relations 
[email protected]
512-591-9525

©2019 Chatsworth Products, Inc. All rights reserved. Chatsworth Products, Clik-Nut, CPI, Motive, CPI Passive Cooling, Secure Array, eConnect, Evolution, GlobalFrame, MegaFrame, OnTrac, QuadraRack, RMR, Saf-T-Grip, SeismicFrame, SlimFrame, TeraFrame and Velocity are federally registered trademarks of Chatsworth Products. EuroFrame, CUBE-iT and Simply Efficient are trademarks of Chatsworth Products. All other trademarks belong to their respective companies. 
4/25/2024 9:39:12 PM