EasySwing Wall-Mount Rack | Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

EasySwing Wall-Mount Rack

EasySwing™ Wall-Mount RackEasySwing™ Wall-Mount Rack is a cost-effective swing-out wall rack that ships fully assembled.

Features include:
  • Swing-out rack-mount frame provides easy access to the rear of installed equipment
  • Opens 180 degrees to right or left
  • Fiber and copper ready
  • Up to 85 lb (38.6 kg) load rating
  • 19" EIA threaded equipment mounting rails
  • Ships flat, folds open for easy installation
  • Includes reusable cable management straps
  • Durable all-steel construction 

 

Sales Support

Contact Sales Support if you have questions about:

  • Product Orders 
  • Distributors & Resellers

In the U.S. call 1-800-834-4969, outside the U.S. & Canada, call +818-739-3400.

Or you can submit a Customer Support Request.

Find a CPI Sales Rep Near You

4/26/2024 8:09:35 AM