Remote monitoring of:
Environmental Conditions • Temperature • Humidity • Heat and/or smoke • Presence of water • Presence of power
Security Status • Motion sensors • Normal open/closed • Range of conditions • Door open/closed • Network Camera
Power Conditions • Monitor and reset power remotely
Also includes: • Comprehensive accessory line • Host and Node Modules support up to eight sensors per module and poll, automatically, up to 64 IP addresses
|
Automate data center cabinet access control and monitoring IP addressable system increases security Assign and program individual user ID access codes Access cabinets via a network-connected computer, keypad or proximity cards Create a log entry for each access attempt and configuration change Quickly update the system configuration and users privileges Easily add modules as your network grows Available for CPI's TeraFrame™ Cabinet System and Enhanced SteelFrame Cabinets
|
- Includes a 19” EIA rack-mount shelf with a 15”, 17” or 19” LCD display and a 106 key keyboard with a touch pad; uses only 1 RMU of rack-mount space
- Connects to one, eight or 16 computers; multicomputer units include a keyboard/video/mouse (KVM) switch
- Dual slides allow the LCD display and keyboard tray to open separately; the slides also lock in the closed position
- Includes an internal universal power supply with an IEC 320 connector for international use; includes a power cord with a NEMA 5-15P plug
- Use the LDC/KVM Console to connect to one, eight or sixteen computers. Choose a variety of sizes and a keyboard tray with built-in touch pad.
- Supports Dos, Windows (3.1, 9x, 2000, NT4, ME, XP, 2003 Server), Linux, Novell 3.12-6, HP UX and SUN operating systems
|
|