- Static load rating 200 lb
- RMU markings for fast equipment mounting
- UL listed
- Rack-mount width-
19" or 23"
- Rack-mount height- 24.5", 38.5" and 73.5"
- Rack-mount depth-
6", 12" and 18"
- Fixed front
- Basic wall-mount for general applications
- High-strength, light weight aluminum construction
|
- Static load rating 350 lb
- RMU markings for fast equipment mounting
- Rack-mount width-
19" or 23"
- Rack-mount height-
38.5" and 73.5"
- Rack-mount depth-
18" and 24"
- Strong fixed-front, suitable for larger or heavier equipment
- High-strength, light weight aluminum construction
|
- Static load rating 85 lb
- Swing-out rack frame opens to the right or left
- Provides easy access to rear of equipment
- Fiber and copper ready
- Includes reusable cable management straps
- Ships flat, folds open for easy installation
- Durable all-steel construction
|
- Static load rating 150 lb
- RMU markings for fast equipment mounting
- Rack-mount width-
19" or 23"
- Rack-mount height- 35"
- Rack-mount depth-
12" or 18"
- Swing-out rack frame provides easy access to rear of equipment
- Dual-locking latches keep gate securely closed
- High-strength, light weight aluminum construction
|
- Static load rating 100 lb
- RMU markings for fast equipment mounting
- UL Listed
- Rack-mount width-
19" or 23"
- Rack-mount height-
24.5", 38.5", 49" and 73.5"
- Rack-mount depth-
12", 18", and 25"
- Swing-out rack frame provides easy access to rear of equipment
- High-strength, light weight aluminum construction
|
|