Standard Available Options:
125 Volt, 15 Amp, Straight Plug, NEMA 5-15P
125 Volt, 15 Amp, Locking Plug, NEMA L5-15P
125 Volt, 20 Amp, Straight Plug, NEMA 5-20P
125 Volt, 20 Amp, Locking Plug, NEMA L5-20P
125 Volt, 20 Amp, Locking Plug, NEMA L5-20P - Dual Input
125 Volt, 30 Amp, Locking Plug, NEMA L5-30P
120/208 Volt, 20 Amp, WYE, Locking Plug, NEMA L21-20P
120/208 Volt, 20 Amp, WYE, Locking Plug, NEMA L21-20P - Dual Input
120/208 volt, 30 Amp, WYE, Locking Plug, NEMA 21-30P
250 Volt, 20 Amp, Straight Plug, NEMA 6-20P
250 Volt, 20 Amp, Locking Plug, NEMA L6-20P
250 Volt, 20 Amp, Locking Plug, NEMA L6-20P - Dual Input
250 Volt, 30 Amp, Locking Plug, NEMA L6-30P
250 Volt, 20 Amp, DELTA, Locking Plug, NEMA L15-20P
250 Volt, 30 Amp, DELTA, Locking Plug, NEMA L15-30P
125/250 Volt, 20 Amp, IEC60320 C20
230 Volt, 16 Amp, IEC60309 2P+E
230 Volt, 32 Amp, IEC 2P+E
230 Volt, 16 Amp, IEC60320 C20
250 Volt, 60 Amp, IEC60309 2P+E
250 Volt, 60 Amp, DELTA, IEC60309 3P+E
250 Volt, 35 AMp, WYE, 4 Wire California Style
250 Volt, 50 Amp, WYE, 4 Wire California Style
250 Volt, 80 Amp, DELTA, Hard Wired
250 Volt, 120 Amp, DELTA, Hard Wired