We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our
Privacy Policy
.
X
x
US and Canada:
+1 (800) 834-4969
International:
+1 (818) 739-3400
Browse our Product Catalog
shop our catalog
Chatsworth
Chatsworth
Home
The Zero Spacing Baying Kit includes M6 hardware to bay two Gen 2 F-Series TeraFrame Cabinets side-by-side with or without side panelsfor simplified installation when no space is required between cabinets. If one or both side panels are omitted between cabients, seal the gap using a Seal Kit (P/N 35081-000) to maintain thermal performance.
Each kit includes four M6 screws, washers and nuts
The hardware attached cabient frames side-by-side through holes near the corners of the frame on the frame uprights
Cabinets can be bayed with or without side panels installed; side panels have matching holes for baying hardware; ther is no space between bayed cabinets
Cabinets must be same height and depth
Designed for use with Gen 2 F-Series TeraFrame Cabients only
Zinc plate finish
4/18/2024 4:41:08 PM