| Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

 

The bottom panel covers the bottom of the T-Series SteelFrame cabinet to block airflow into and out of the base of the cabinet. Part of CPI's Passive Cooling Solution. Use with the Air Dam Kit and Snap-In Filler Panels to enhance front-to-rear or front-to-top airflow through cabinets when cabinets are supported on leveling feet or casters.

  • Seals the base of 39" (990 mm) and 44" (1120 mm) deep T-Series SteelFrame Cabinets manufactured after May 2009
  • Includes one brush-sealed, 3" x 11.5" (76 mm x 292 mm) cable access port located at the rear center of the panel 
 14274P_INSTALL_RGB72

4/16/2024 1:57:24 PM