- 5" D (130 mm) baffles
- Attaches to cabinet frame
- Included with all T-Series cabinets with Vertical Exhaust Duct Top Panel
|
|
- Cool air guided from the bottom of the cabinet to the front of equipment
- Barrier between the door and equipment along the top, bottom and sides
- Hot and cool air prevented from mixing within the cabinet
- Best when used with Solid Metal, Solid Plexiglass or Vented Plexiglass Door on the front of the cabinet and appropriately sized Filler Panels to close open spaces between equipment
- Limited access to vertical cable managers from the front of the cabinet
|
|
Bottom Panel Kit for T-Series SteelFrame Cabinet - Seals the base of 39" (990 mm) and 44" (1120 mm) deep T-Series SteelFrame Cabinets manufactured after May 2009
- Includes one brush-sealed, 3" x 11.5" (76 mm x 292 mm) cable access port located at the rear center of the panel.
|
|
- 9.9" H x 8.0" D (252 mm x 203 mm)
- Attaches to the cabinet frame; match to cabinet width: T1 or T2
|
|
- For increased airflow at the front of cabinets
- Cabinet hot spots lowered by 15°F
- Cold air pulled from floor plenum to server fronts, where cooling air intakes are located
- Only 2 RMU of mounting space required at the bottom of the cabinet
- Five-year life
- UL Recognized
- Patent-pending design
- Best when used with Solid Metal, Solid Plexiglass or Vented Plexiglass Door
- Air Intake Filter and offset intake Blower Duct accessories available
- Requires the bottom two rackmount spaces for installation.
|
|
- Provides 300 CFM of ventilation and cooling for cabinet
- Quick, easy mounting to inside of top panel on standard cabinets (not for use on cabinets that the the Vertical Exhaust Duct)
- Includes one 12' L (3.7 m), detachable power cord with IEC C-13 connector and molded plug
- UL Recognized
|
|
- Use with Air Dam Kit to block airflow around equipment.
- Use with Square-Punched Equipment Mounting Rails only
|
|