|
1.Height |
|
|
|
|
Cabinet |
|
Frame |
|
Rail |
|
in. |
mm |
in. |
mm |
RMU |
|
46.8 |
1189 |
46.6 |
1184 |
24 |
A |
67.8 |
1722 |
67.6 |
1717 |
36 |
B |
78.3 |
1989 |
78.1 |
1984 |
42 |
C |
80.0 |
2032 |
79.9 |
2029 |
43 |
D |
81.8 |
2078 |
81.6 |
2073 |
44 |
E |
83.5 |
2121 |
83.4 |
2118 |
45 |
F |
85.3 |
2167 |
85.1 |
2162 |
46 |
G |
87.0 |
2210 |
86.9 |
2207 |
47 |
H |
88.8 |
2256 |
88.6 |
2250 |
48 |
J |
90.5 |
2299 |
90.4 |
2296 |
49 |
K |
92.3 |
2344 |
92.1 |
2339 |
50 |
L |
94.0 |
2388 |
93.9 |
2385 |
51 |
M | |
2. Width |
|
|
|
|
Cabinet |
|
Rail |
Frame |
|
in |
mm |
EIA |
in |
mm |
|
23.6 |
600 |
19" |
23.6 |
600 |
1 |
27.6 |
700 |
19" |
27.6 |
700 |
2 |
31.5 |
800 |
19" |
31.5 |
800 |
3 | |
3. Depth |
|
|
|
|
|
Cabinet |
|
Rail |
|
Frame |
|
|
in |
mm |
in |
mm |
in |
mm |
|
35.3 |
897 |
28.6 |
726 |
31.5 |
800 |
A |
36.3 |
922 |
29.6 |
751 |
32.5 |
825 |
B |
37.3 |
947 |
30.6 |
776 |
33.5 |
850 |
C |
38.2 |
972 |
31.5 |
801 |
34.4 |
875 |
D |
39.2 |
997 |
32.5 |
826 |
35.4 |
900 |
E |
40.2 |
1022 |
33.5 |
851 |
36.4 |
925 |
F |
41.2 |
1047 |
34.5 |
876 |
37.4 |
950 |
G |
42.2 |
1072 |
35.5 |
901 |
38.4 |
975 |
H |
43.2 |
1097 |
36.5 |
926 |
39.4 |
1000 |
J |
44.2 |
1122 |
37.4 |
951 |
40.4 |
1025 |
K |
45.1 |
1147 |
38.4 |
976 |
41.3 |
1050 |
L |
46.1 |
1172 |
39.4 |
1001 |
42.3 |
1075 |
M |
47.1 |
1197 |
40.4 |
1026 |
43.3 |
1100 |
N |
48.1 |
1222 |
41.4 |
1051 |
44.3 |
1125 |
P |
49.1 |
1247 |
42.4 |
1076 |
45.3 |
1150 |
R |
50.1 |
1272 |
43.3 |
1101 |
46.3 |
1175 |
T |
51.0 |
1297 |
44.3 |
1126 |
47.2 |
1200 |
U | |
|
4. Rail Style |
1 |
Square-Punched, 2 Pair |
2 |
Tapped, #12-24, 2 Pair | |
5. Front Door |
0 |
None |
1 |
Single, Perforated Metal |
2 |
Single, Solid Lexan |
3 |
Single, Solid Metal | |
6. Rear Door |
0 |
None |
1 |
Single, Solid Metal |
2 |
Single, Perforated Metal |
3 |
Double, Perforated Metal |
|
Note: Double door requires a two-point latch (C) or (E), see latches above. | |
7. Latched (Door) |
A |
Single-Point, Slam Latch, Keyed Lock |
B |
Single-Point, Cam Latch, Keyed Lock |
C |
Two-Point, Cam Latch, Keyed Lock |
D |
Single-Point, Cam Latch, Combination Lock |
E |
Two-Point, Cam Latch, Combination Lock |
F |
Single-Point, Electronic Keypad Lock |
K |
Single-Point, Slam Latch, Combination Lock |
N |
None (Use only when NO Doors are selected) | |
|
C |
Black |
D |
Signature Blue |
E |
Glacier White |
F |
Steel Gray | |
0 |
None |
2 |
Network, 4 Cable Openings |
4 |
Server, 1 Cable Opening |
5 |
Vertical Exhaust Duct System, 20"-34" H (508 mm-863 mm) |
6 |
Vertical Exhaust Duct System, 34"-60" H (863 mm-1523 mm) | |
0 |
None |
1 |
Solid, 1 each |
2 |
Solid, 2 each |
3 |
Vented, 1 each |
4 |
Vented, 2 each | |